Tripp Lite series 48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower, TAA
| Product Name |
Eaton Tripp Lite series SmartOnline EBM
|
| Catalog Number |
BP48RT2UTAA
|
| Product Length/Depth |
17.72 in
|
| Product Height |
3.41 in
|
| Product Width |
17.32 in
|
| Product Weight |
59.53 lb
|
| Compliances |
FCC Compliant
CE Marked TAA Compliant RoHS REACH |
| Certifications |
cTUVus
UL 1778 |
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Color |
Black
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Used with |
SU1500RTXLCD2UTAA
|
| Trade compliance |
TAA compliant
|
| Battery replacement |
EBP-1613
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Standard factory warranty |
|
| Extended service plans |
|
| TAA Compliance |
Yes
|
| Max number of battery packs |
4
|
| Battery Access |
Battery access door
|
| Dc Voltage |
48
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| TAA Compliance |
Yes
|
| Optional Accessories |
2 post rackmount (RK2PC)
|