Download document () of 20

JBXSR3G07MSSDSR

Front mount cable receptacle, IP40, size3, 7 male contacts, cable clamp backshell; JBXSR3G07MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR3G07MSSDSR
Product Length/Depth
59 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
52.84 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification