1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
| Product Name |
Eaton Tripp Lite series faceplate
|
| Catalog Number |
N206-FP01-IND
|
| Product Length/Depth |
0.5 in
|
| Product Height |
7.7 in
|
| Product Width |
5 in
|
| Product Weight |
0.18 lb
|
| Compliances |
REACH
RoHS |
| Certifications |
UL Listed
|
| Application |
|
| Color |
Silver
|
| Product Features |
Industrial Grade
TAA Compliant |
| Product Highlights |
Wall-mounting hardware included for immediate installation
Designed for industrial cables and couplers—no guessing about compatibility IP44-rated to prevent splashing water from damaging cables and other equipment Complies with Federal Trade Agreements Act standards for GSA Schedule purchases Built to protect Gigabit Ethernet and digital signage applications in harsh environments |
| Technology |
Cat6
Cat5/5e |
| Material |
Metal
|
| Mounting Details |
SCREW (X2), SCREW WASHER (X2)
|
| Number of Ports |
1
|
| Region |
Global
|