Download document () of 20
We make what matters work

P035-003-ARD

Power Cord, C20 to C21 - Heavy-Duty, 20A, 250V, 12 AWG, 3 ft., Red

  • 3 ft. length allows flexibility in placing devices within a rack while avoiding cable clutter
  • Recommended for powering switches, servers and other high-powered network devices
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Lifetime limited warranty (Worldwide)
  • Thick 12 AWG wire manages high power levels required for larger equipment
  • Red cable jacket allows quick identification of devices in a crowded rack enclosure

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P035-003-ARD
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.62 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Network Switch
PDU
Awg-Size
12
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
VW-1
Cable Jacket Color
Red
Package Contents
P035-003-ARD Power Cord, C20 to C21, 3 ft. (0.9 m), Red
Connector Color
Red
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Red
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C20
C21
Connector
IEC 320-C20
IEC 320-C21

Export product specification

Need product support?

Support from Eaton