Download document () of 20
We make what matters work

P037-002-AWH

Power Cord, C14 to C21 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft., White

  • Thick 14 AWG wire manages high power levels required for larger equipment
  • White cable jacket allows quick identification of devices in a crowded rack enclosure
  • Lifetime limited warranty (Worldwide)
  • 2 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
  • 15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Recommended for powering switches, servers and other high-powered network devices

Power lead connects equipment for home or office use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C21 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimise the risk of tripping.

White jackets help avoid misidentification that can cause costly downtime
The UL-listed cables have a White PVC jacket with fully moulded FT2
VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P037-002-AWH
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.35 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Computer
PDU
Server
UPS
Awg-Size
12
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
VW-1
Cable Jacket Color
White
Package Contents
P037-002-AWH Power Cord, C14 to C21, 2 ft. (0.6 m), White
Connector Color
White
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
White
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C13
Connector
IEC 320-C14

Export product specification

Need product support?

Support from Eaton