Télécharger le document () de 20
Assemblages et raccords de tubes pour l’aérospatiale

Rynglok tube fittings

Eaton’s Rynglok® tube fittings are axial swage fittings that are permanently swaged onto rigid tubing to provide tube connections using permanent unions or threaded interface options. Fittings are available in straight, elbow, tee and other configurations with qualified operating pressure of up to 8,000 psi in some configurations.

Caractéristiques
Liens de téléchargements
X
Download Close

Besoin d'assistance concernant un produit ?

Assistance de la part d’Eaton

Technical support

JXNMITechSupport@Eaton.com