Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

Electrical ice protection

With over 15 years’ experience, our electrical ice protection systems solutions are the aerospace industry leader. Our systems are designed to operate in either an anti-icing or de-icing modes. We cater to a range of ice protection requirements--from simple, time/voltage, on-off control through to very complex multi-zone, closed loop feedback control.

Caractéristiques principales

 
  • Very high efficiency and low thermal losses allow the system to be passively cooled
  • Designs to cater to AC and DC power supplies
  • Can operate as an anti-ice or de-ice system
  • Very high reliability proven in service
  • Systems for aerodynamic surface de-icing and engine inlets
  • Precise control of heated surface temperatures – only heat as much as needed
  • Heater mat technology can be shaped and fitted to complex geometries
  • Can be used to detect ice
  • Fast over-current detection protects the structure
  • Fault tolerant designs

Operator benefits

  • Compatible with the More Electric Aircraft (MEA) architecture
  • Compatible with ice protection of composite structures
  • Optimized usage of aircraft power
  • Highly controllable system
  • Uniform heating across the protected area
  • Heater element technology is suited to both simple 2D and complex 3D structure
Liens de téléchargements
X
Download Close