Eaton Moeller® series E51 Glass fiber simplex cable, PVC, flat E51KF263
| Product Name |
Eaton Moeller® series E51 Accessory Glass fiber simplex cable
|
| Catalog Number |
135766
|
| EAN |
4015081325597
|
| Product Length/Depth |
158.75 mm
|
| Product Height |
50.8 mm
|
| Product Width |
133.35 mm
|
| Product Weight |
0.32 kg
|
| Certifications |
None
|
| Accessory/spare part type |
Other
|
| Type |
Glass fiber simplex cable
|
| Enclosure material |
PVC
|
| Ambient operating temperature - max |
105 °C
|
| Ambient operating temperature - min |
-40 °C
|
| Product category |
Accessories
|