La photo est représentative
Download
Fuse-link, high speed, 1100 A, AC 690 V, size 3, 70 x 104 x 59 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6831
|
| EAN |
5027590463317
|
| UPC |
051712578950
|
| Product Length/Depth |
136 mm
|
| Product Height |
92 mm
|
| Product Width |
120 mm
|
| Product Weight |
556 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
1100 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
3
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
58.8 mm
|
| Current type |
AC
|
| Mounting dimension |
M12
|
| Class |
Class aR
|
| Watt losses |
130 W
|
| Fuse shape |
Square body, flush end contacts
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Construction size |
3
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
Protection of power rectifiers
|
| Fuse type |
BKN/60 Type K indicator
|
| Fuse system (according to IEC 60269) |
Other
|