Télécharger le document () de 20

264675
PLG6-B16/1N

Eaton Moeller series xPole - PLG4/6 MCB. PLG6, 1-pole+N, tripping characteristic: B, rated current In: 16 A, rated switching capacity IEC/EN 60898-1: 6 kA

Spécifications générales

Product Name
Eaton Moeller series xPole - PLG4/6 MCB
Catalog Number
264675
EAN
4015082646752
Product Length/Depth
86 mm
Product Height
73 mm
Product Width
17.5 mm
Product Weight
0.13 kg
Compliances
RoHS compliant
Certifications
IEC/EN 60898

Caractéristiques du produit

Used with
PLG6
Miniature circuit breaker
Amperage Rating
16 A
Voltage rating
230 V AC
Features
Can be fitted with auxiliary accessories
Neutral conductor switches concurrently with the phase conductors
Frame
45 mm
Pollution degree
2
Lifespan, mechanical
>10000 operating cycles
Mounting Method
Two lock-in position on DIN rail (EN/IEC 60715)
Degree of protection
IP20 (device)
IP40 (when installed in enclosure)
Rated impulse withstand voltage (Uimp)
4 kV
Functional group
Overcurrent protection
Terminal protection
Touch-safe (EN 50274)
Terminals (top and bottom)
Screw-type with pressure plate
Tripping characteristic
B
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
65.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
16 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Internal resistance at room temperature (single-pole, 50 Hz)
7.4 mΩ
Nominal current
16 A
Direction of incoming supply
Bidirectional
Voltage rating (IEC/EN 60898-1)
240 VAC
Width in number of modular spacings
1
Voltage type
AC
Contact position indicator color
Red = ON
Green = OFF
Mounting position
As required
Overvoltage category
III
Number of poles
Single-pole + N
Functions
Overload protection
Short Circuit protection
Lifespan, electrical
>4000 operating cycles
Release characteristic
B
Type
  • Miniature circuit breaker
  • PLG6
Application
Residential and commercial applications
Mounting width
17.7 mm
Selectivity class
3
Number of poles (protected)
1
Number of poles (total)
2
Operational voltage (IEC/EN 60947-2) - max
240 VAC
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
16 A
Rated operational voltage (Ue) - max
240 VAC
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
6 kA
Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics
6 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
6 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated switching capacity (IEC/EN 60898-1)
6 kA
Rated switching capacity (IEC/EN 60947-2)
10 kA
Terminal capacity
1 mm² - 16 mm²
Terminal capacity of screw terminals for main cable
1 mm² - 16 mm²
Tightening torque
Max. 1.2 Nm
Power loss
2.6 W

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.