Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

30H07C

Eaton Bussmann series low voltage british standard fuse, 30A, AC 600 V, DC 250 V, HRCII-C, 14 x 85 mm, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
30H07C
EAN
5027590476065
UPC
051712589048
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.9 g
Compliances
RoHS Compliant

Caractéristiques du produit

Amperage Rating
30 A
Construction type
HRCII-C
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Contact material
HRC Form II, current limiting
Color
None
Interrupt rating
200 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Material
Ceramic body
Voltage rating
600 V
Type
Canadian fuse
Application
Cable protection
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit