| Product Name |
Eaton E49 IEC mechanical limit switch
|
| Catalog Number |
E49EP7
|
| UPC |
782113742007
|
| Product Length/Depth |
3.54 in
|
| Product Height |
1.22 in
|
| Product Width |
1.22 in
|
| Product Weight |
0.01 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Listed
CSA Certified CE UKCA |
| Enclosure material |
Plastic
|
| Actuator |
Top push roller
|
| Series |
E49
|
| Operating temperature - max |
176 °F
|
| Operating temperature - min |
-22 °F
|
| Environmental rating |
IP66, IP67
|
| Mounting method |
Miniature DIN rail
|