Red coding ring, size 8, for UTS plug; UTS68CCRR
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS68CCRR
|
| Product Length/Depth |
1 mm
|
| Product Height |
11.5 mm
|
| Product Width |
11.5 mm
|
| Product Weight |
1 g
|
| Environmental conditions |
RoHS
REACH Flammability rating UL94 V0 |
| Shell size |
8
|