Download document () of 20
Variable frequency drives

SPX9000 variable frequency drives

Wide range of applications
Precise speed control of PM motors
Control system
Highly dynamic open-loop and closed-loop vector controls
Performance range
From 0.75 kW/400 V to 2 MW/690 V

Core features

Versatile use in demanding applications

The SPX9000 variable frequency drives are suitable for a wide range of applications including lifting and conveying equipment (cranes, winches and elevators), compressors and oil pumps, shredders, grinders, mixers and extruders as well as winders, unwinders and tunnel boring machines. This includes positioning-control applications, the synchronization of multi-motor systems, and the control and synchronization of winding systems. Thanks to its superior processor performance, the SPX9000 is able to use absolute encoders or rotational feedback to deliver precise motor control.

Perfect protection for reliable operation

Available with IP21 (NEMA1), IP54 (NEMA12) and IP00 degree of protection, the compact enclosures feature an integrated RFI filter for added safety. The two overload models (150 % and 110 %) protect the application against standstill in an emergency, while the integrated chokes and EMC filters provide effective protection against any power supply disturbances. Up to size FR6, a brake chopper is already integrated in the enclosure. 9000XDrive configuration software.

9000XDrive configuration software

With the 9000XDrive software, configuration is easy. Users can upload and download drive parameters, as well as modifying, storing and uploading them to any number of drives. It is also possible to print out parameters or to compare them with preset values to determine the drive configuration. User-defined functions allow operators to set reference values, start and stop the drive, and monitor signals as well as real-time values. These values can be displayed graphically, which simplifies the configuration process.

Eaton will support you with all aspects related to energy efficiency.

The ErP Directive and advances in machine automation are boosting the demand for variable speed devices, even in simple applications. What does compliance with the ErP Directive mean for you, and how can you make your applications more energy-efficient? You will find answers to these and many other questions in our comprehensive white papers and brochures, as well as in the podcast with energy-efficiency experts from Eaton.
Download Links
X
Download Close