Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

XP500 industrial PC

With the addition of the powerful XP500 industrial touch panel PC from the MoellerTM series, Eaton is further expanding its comprehensive portfolio of high-end HMI products. The XP500 adapts the ease of use that has long been the standard for smartphones and tablets to the industrial sector. The touch panel offers machine builders and system integrators maximum versatility, thanks to the combination of powerful technology, intuitive multi-touch interface and a modern and safe design.

XP500 Industrial PC
Intuitive operation:
Multi-touch display
Low-maintenance design:
Anti-reflective tempered glass surface
Safe:
Protection mode prevents unauthorised access

Core features

  • Projected capacitive touch technology
  • Multi-finger touch screen
  • Operating system: Windows Embedded Standard 7
  • With pre-installed GALILEO or Visual Designer runtime license
  • 2 Ethernet interfaces
  • Tempered glass with anti-reflective coating in die-cast aluminium housing
  • Modern, hygienic design
  • Approvals: UL, DNV-GL, ATEX zone 22, category 3D

Intuitive gesture control

The projected capacitive touch (PCT) technology enables intuitive multi-touch operation (using multiple fingers or both hands). Just like on any touchpad and smartphone, operators can use two fingers to zoom and scroll and thereby navigate the elements and documents in the help system. High-precision sensors prevent operating errors and accidental machine starts. Critical functions can only be activated by pressing multiple control fields at once, which delivers significantly greater system safety compared with single-touch panels.

Easy connections

In addition to two Ethernet and two USB interfaces, the XP500 devices are also equipped with one RS232 and one RS485 interface each to facilitate the connection to standard control systems. The AMD 1.65 GHz dual-core CPU with integrated Radeon HD graphics card delivers high processing capacity and powerful graphics.

A rugged and attractive design

The sleek, modern appearance, which is further enhanced by the anti-reflective screen, is only one aspect of the stand-out design of the XP500 series. Easy and residue-free cleaning is the main priority. This is guaranteed by the smooth, anti-reflective screen, which is made from tempered safety glass without any edges or gaps. Even strong cleaning agents thus pose no challenge for the devices. Moreover, the glass screen is also scratch-resistant. The high degree of protection at the front makes the devices ideal for use in harsh environments.

A system that is both open and safe

The devices run on Windows Embedded Standard 7. This ensures compatibility with many different types of application software, as well as with Eaton's visualisation software. The protection mode protects the system against unauthorised access or changes. This further enhances the reliability of the system and reduces boot time.

Intuitive GALILEO visualisation software

Eaton's GALILEO HMI software offers an easy-to-learn and powerful visualisation environment. In the GALILEO Open Bundle, the XP500 devices come with the GALILEO Open Runtime licence.