Download document () of 20

015-001-003
Model code: BATTERY NICD 3 CELL 3.6V/4AH STICK

Eaton Battery NiCd 3 Cell 3.6 Volt 4AH STICK

General Specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-001-003
EAN
8714112000897
Product Length/Depth
178 mm
Product Height
32.3 mm
Product Width
32.3 mm
Product Weight
0.15 kg
Compliances
CE marking
Model Code
BATTERY NICD 3 CELL 3.6V/4AH STICK

Product specifications

Battery pack
True
Capacity
4000 mAh
Model
Nickel cadmium
Number of cells
3
Nominal voltage
3.6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.