Download document () of 20

102036
Model code: FAZ-XAA-NA110-415VAC

Eaton Distribution parts. Shunt release, up to 40A, 110-415V, 1HP

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
102036
EAN
4015081019274
Product Length/Depth
105 mm
Product Height
75.5 mm
Product Width
17.7 mm
Product Weight
0.11 kg
Compliances
RoHS conform
Certifications
North America (UL listed, CSA certified)
IEC/EN 60898
CSA (Class No. 1437-01)
UL 489
CSA (File No. 204453)
CE marking
UL (File No. E257181)
CSA-C22.2 No. 5-09
UL (Category Control Number DIHS, DIHS7)
EN45545-2
IEC 61373
Model Code
FAZ-XAA-NA110-415VAC

Product specifications

Used with
Shunt releases
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Shunt release
Degree of protection
IP20 (IEC)
IP40
UL/CSA Type: -
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
Quick attachment with 2 latch positions for top-hat rail EN 50022
For fitting on left to: FAZ-NA, FAZ-RT
Additional equipment required
Shunt release (for power circuit breaker)
Terminal protection
Busbar tag shroud to BGV A3
Terminal type
Twin-purpose terminals
Voltage range
110 V AC - 415 V AC
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-35 °C
Assembly width
1 TE
Enclosure width
105 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC/DC
Functions
Shunt release (for power circuit breaker)
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for 110-V systems
Mounting width
17.5 mm (1 space unit)
Rated operational voltage (Ue) - max
415 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.