Download document () of 20

106431
Model code: BPZ-FPS/17

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=1650mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106431
EAN
4015081062010
Product Length/Depth
17 mm
Product Height
1630 mm
Product Width
20 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-FPS/17

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1650 mm
Suitable for height
1650 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification