Photo is representative
Download
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Shroud section for top and bottom, B=1100mm, for 3p
| Product Name |
Eaton xEffect SASY 60i cover
|
| Catalog Number |
107181
|
| EAN |
4015081069446
|
| Product Length/Depth |
1100 mm
|
| Product Height |
3 mm
|
| Product Width |
118 mm
|
| Product Weight |
0.15 kg
|
| Compliances |
CE marking
UL508A UL CSA09 (refer to approbation report) CSA-C22.2 No. 14 IEC 60439-1 RoHS conform |
| Certifications |
UL (Category Control Number NMTR, NMTR7)
CSA (File No. 236217) North America (UL listed, CSA certified) CSA (Class No. 3211-37) UL (File No. E300273) |
| Model Code |
BBC-CS2-T/B
|
| Used with |
Feeder circuits
System covers 60 mm system |
| Special features |
Shroud profile, top/bottom
|
| Type |
|
| Features |
Self-extinguishing acc. UL 94
|
| Accessory/spare part type |
Contact protection rail
Accessory Spare part |
| Voltage rating (UL CSA 13) |
Max. 600 V AC
|
| Degree of protection |
Feeder circuits
|
| Functions |
Accessory
System cover, modular Current limiting circuit breaker, refer to approbation report |
| Temperature resistance |
Up to 120 °C
|
| Suitable for |
Three-pole
|
| Material |
Silicon free, chlorine free
|