Download document () of 20

114833
Model code: BPZ-MPLSASY-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=250x1200mm with holes for SASY 60i

General Specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114833
EAN
4015081142330
Product Length/Depth
1100 mm
Product Height
20 mm
Product Width
270 mm
Product Weight
5.6 kg
Compliances
RoHS conform
Model Code
BPZ-MPLSASY-1200

Product specifications

Used with
SASY
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification