Download document () of 20

119225
Model code: BPZ-AS-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition W = 600 mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119225
EAN
4015081173624
Product Length/Depth
135 mm
Product Height
45 mm
Product Width
500 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
BPZ-AS-600

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel/plastic
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification