Download document () of 20

129610
Model code: SPX500A0-5A2N1

Eaton SPX Variable frequency drive, 600 V AC, 3-phase, 500 kW, IP00, OLED display, FR11

General Specifications

Product Name
Eaton SPX variable frequency drive
Catalog Number
129610
EAN
4015081269372
Product Length/Depth
503 mm
Product Height
1155 mm
Product Width
709 mm
Product Weight
350 kg
Certifications
CSA-C22.2 No. 14
Certified by UL for use in Canada
CSA Class No.: 3211-06
IEC/EN61800-3
UL
DNV
UL report applies to both US and Canada
UL 508C
Specification for general requirements: IEC/EN 61800-2
CUL
CE
Safety: EN 61800-5-1: 2003
IEC/EN 61800-3
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
UL File No.: E134360
RCM
IEC/EN61800-5
RoHS, ISO 9001
Model Code
SPX500A0-5A2N1

Product specifications

Product Category
Variable frequency drives
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
IGBT inverter
Control unit
OLED display
PC connection
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water
Connection to SmartWire-DT
No
Operating mode
Sensorless vector control (SLV)
Optional: Vector control with feedback (CLV)
U/f control
Frame size
FR11
Altitude
Max. 3000 m
Above 1000 m with 1 % performance reduction per 100 m
Max. 1000 m
Application in domestic and commercial area permitted
Yes
Application in industrial area permitted
Yes
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Heat dissipation details
Operation (with 150 % overload)
Rated operational power at 690 V, 50 Hz, 3-phase
500 kW
Rated operational power at 690 V, 50 Hz, 3-phase, 110% overload
560 kW
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
690 VAC
Communication interface
BACnet/IP, optional
Modbus-TCP, optional
PROFIBUS-DP
DeviceNet, optional
LonWorks, optional
CANopen®, optional
BACnet MS/TP, optional
EtherCAT, optional
Ethernet IP, optional
Modbus-RTU, optional
PROFINET, optional
Converter type
U converter
Degree of protection
IP00
NEMA Other
Protocol
CAN
Data-Highway
LON
TCP/IP
PROFIBUS
Other bus systems
DeviceNet
Assigned motor current IM at 690 V, 50 Hz, 110% overload
550 A
Assigned motor current IM at 690 V, 50 Hz, 150% overload
491 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
478 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
411 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 690 V, 60 Hz, 3-phase
500 HP
Assigned motor power at 690 V, 60 Hz, 3-phase, 110 % overload
600 HP
Equipment heat dissipation, current-dependent Pvid
12500 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Functions
4-quadrant operation possible
Output voltage (U2)
600 V AC, 3-phase
690 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
6
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Number of phases (output)
3
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)
Supply frequency
50/60 Hz
Mains voltage - max
690 V
Mains voltage - min
525 V
Nominal output current I2N
590 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
500 kW
Output at quadratic load at rated output voltage - max
560 kW
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Output voltage - max
690 V
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
1.5 kHz, 1 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
600 V AC, 3-phase
690 V AC, 3-phase
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
590 A
Rated operational current (Ie) at 150% overload
502 A
Rated operational current for specified heat dissipation (In)
502 A

Export product specification