Download document () of 20

132924
Model code: XPBCV03504

Eaton xEnergy Main LV systems LV switchgear. Partition, XP, device area, vertical, for HxD=350x400mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132924
EAN
4015081298358
Product Length/Depth
40 mm
Product Height
400 mm
Product Width
400 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XPBCV03504

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 2a
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.