Download document () of 20

143880
Model code: EP74AP

Eaton xEnergy Basic front plate EP74AP. Protection slab, closed version

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143880
EAN
4015081404148
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
750 mm
Product Weight
1.789 kg
Compliances
RoHS conform
Model Code
EP74AP

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification