Download document () of 20

145-001-001
Model code: PICTOGRAM BLK ISO A

Eaton Pictogram Skopos series, 28m, ISO A, arrow right

General Specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
145-001-001
EAN
8714112088703
Product Length/Depth
30 cm
Product Height
0.025 cm
Product Width
15.4 cm
Product Weight
0.013 kg
Compliances
CE marking
Model Code
PICTOGRAM BLK ISO A

Product specifications

Viewing distance
28 m
Meaning pictogram
Escape route
Direction
Right
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.