Download document () of 20

151716
Model code: XAP020610-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x600x200mm, special color

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151716
Product Length/Depth
855 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
12.5 kg
Compliances
RoHS conform
Model Code
XAP020610-SOND-RAL*

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
600 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.