Download document () of 20

166769
Model code: XMIX40W10-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, 3/4p, W, W=1000mm, special color

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166769
Product Length/Depth
351 mm
Product Height
640 mm
Product Width
992 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XMIX40W10-SOND-RAL*

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.