Download document () of 20

170M0166
Model code: FUSE 80A 660V 0000/80 AR UR

Fuse-link, high speed, 80 A, AC 660 V, size 0000, 18 x 19 x 100 mm, aR, UL, visual indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0166
EAN
5027590440561
UPC
051712815680
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
52.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 80A 660V 0000/80 AR UR

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
0000
Rated voltage AC
660 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
17 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
0000
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification