Download document () of 20

170M2014

Fuse-link, high speed, 700 A, DC 750 V, size 3, 75 x 88 x 131 mm, gR, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2014
EAN
5027590303590
UPC
051712631235
Product Length/Depth
131 mm
Product Height
88 mm
Product Width
75 mm
Product Weight
2294 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
700 A
Breaking capacity
110 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
110 A
Fuse size
3
Class
Class gR
Clearing (I2T)
1110500 at 750 Vdc
Watt losses
156 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
268000
Mounting dimension
Other
Center-to-center distance of connections
129 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
110 kAIC
Construction size
3
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
  • traction
  • third rail
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification