Download document () of 20

170M5311

Eaton Bussmann series Fuse-link, high speed, 550 A, AC 690 V, size 2, 61 x 61 x 126 mm, aR, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5311
EAN
5027590456623
UPC
051712260886
Product Length/Depth
126 mm
Product Height
61 mm
Product Width
61 mm
Product Weight
621 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
550 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
90.9 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
190000 at 660 V
Watt losses
80 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
28000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Construction size
2
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification