Download document () of 20

170M6562

Fuse-link, high speed, 800 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator, US thread

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6562
EAN
5027590462938
UPC
051712264587
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
275.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
800 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
52.4 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
465000 at 660 V
Watt losses
115 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
69500
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V, 700 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification