Download document () of 20

172504
Model code: XTSZDSKV4S-H2000W1200

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, HxW=2000x1200mm, double-winged, IP42, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172504
EAN
4015081690527
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
620 mm
Product Weight
50.327 kg
Compliances
RoHS conform
Model Code
XTSZDSKV4S-H2000W1200

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.