Download document () of 20

173648
Model code: BPZ-CD-200/15

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door for front plate cover of the 200 mm compartment in shared composition, HxW=1450x200mm

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173648
EAN
4015081700554
Product Length/Depth
50 mm
Product Height
1455 mm
Product Width
175 mm
Product Weight
4.1 kg
Compliances
RoHS conform
Model Code
BPZ-CD-200/15

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP2X
NEMA Other
Suitable for height
1450 mm
Suitable for width
200 mm
Application
Front cover of the 200 mm compartment with partitioned configuration
Material
Sheet steel
Steel
Mounting position
Vertical
Housing material
Sheet steel
Model
Partial door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification