Download document () of 20

178850
Model code: KLV-SF1UPP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit with plug-in terminal single-row, form of delivery for projects, SF1UPP-4PR

General Specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178850
EAN
4015081741793
Product Length/Depth
40 mm
Product Height
340 mm
Product Width
360 mm
Product Weight
1.54 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-SF1UPP-4PR

Product specifications

Used with
Installation distribution boards
Basic device
KLV for projects
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Cable retainer
Neutral-/protective conductor terminal
Imprintable sheet
Installation instructions
Device support rails
Front cover
3D adjustment element for mounting
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IK05 (impact resistance)
IP30
Terminal type
Plug-in terminals
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of rows
1
Installation type
Flush mounting
Mounting method
Flush mounting
Functions
Basic device
Additional equipment
Module rack type
Single-rail
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
PE and N terminal number and cross section
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.