Download document () of 20

182526
Model code: XTSZPTAV4-W1200

Eaton xEnergy Main LV systems LV switchgear. Top plate, ventilated, W=1200mm, IP42, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182526
EAN
4015081774548
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
907 mm
Product Weight
12.454 kg
Compliances
RoHS conform
Model Code
XTSZPTAV4-W1200

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.