Download document () of 20

202750
Model code: PKZM0-6,3-GVP2

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p, Ir=4-6.3A, screw connection, large packaging PKZM0-6,3-GVP2

General Specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
202750
EAN
4015082027506
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.29 kg
Model Code
PKZM0-6,3-GVP2

Product specifications

Actuator type
Turn button
Adjustment range undelayed short-circuit release - max
98 A
Adjustment range undelayed short-circuit release - min
98 A
Device construction
Built-in device fixed built-in technique
Connection
Screw terminals
Electrical connection type of main circuit
Screw connection
Degree of protection
IP20
Number of poles
Three-pole
Functions
Phase failure sensitive
Overload release current setting - max
6.3 A
Overload release current setting - min
4 A
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated operational power at AC-3e, 220/230 V, 50 Hz
1.1 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
2.2 kW
Rated uninterrupted current (Iu)
6.3 A
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
42 kA
Rated short-circuit breaking capacity Ics at 500 V AC
42 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
2 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Switch off technique
Thermomagnetic
Power loss
5.68 W

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.