Download document () of 20
We make what matters work

240761
Model code: BFZ-UTS-6/198

Eaton xComfort BF LV systems Final Distribution Boards. Sheet steel door for flush-mounted enclosures, polyester powder-spray painted, white RAL 9016, 33 space units per row, 6 rows

General Specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
240761
EAN
4015082407612
Product Length/Depth
20 mm
Product Height
1025 mm
Product Width
700 mm
Product Weight
4.78 kg
Compliances
RoHS conform
Model Code
BFZ-UTS-6/198

Product specifications

Used with
Doors, sheet steel
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.