Download document () of 20
We make what matters work

248296
Model code: Z-FW-LP

Eaton Distribution parts. Restarting device, 220-240VAC, 4HP

General Specifications

Product Name
Eaton Automatic restarting device
Catalog Number
248296
EAN
4015082482961
Product Length/Depth
80 mm
Product Height
77.3 mm
Product Width
88.4 mm
Product Weight
0.298 kg
Compliances
RoHS conform
Model Code
Z-FW-LP

Product specifications

Used with
Restarting device
Accessory for residual current circuit breaker
Accessory
Accessory for miniature circuit breaker
Accessory/spare part type
Restarting device
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Equipment heat dissipation, current-dependent
0 W
Mounting method
Quick attachment with 2 latch positions on top-hat rail IEC/EN 60715
For fitting on right to: CLS6, PFIM, PFHM-4p, dRCM, Z-A40, PFR, Z-MS
Additional equipment required
Monitoring unit with automatic reclosing
Terminal protection
Protection against electric shock to A3, ÖVE-EN 6
Terminal type
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Assembly width
4
Enclosure width
80 mm
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
AC
Functions
Automatic restart
With auto test for earth leakage function
Remote drive
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
  • Accessory for residual current circuit breaker
Special features
Z-FW… (Test module (0.5 space unit) for remote testing of residual current devices)
Application
Switchgear for industrial and advanced commercial applications
Mounting width
70 mm
Function selector
Automatic 5 x, OFF/RESET
Rated operational voltage (Ue) - max
230 V
Relay output for alarm
5 A
Static heat dissipation, non-current-dependent
1.5 W
Voltage rating at AC
220 V AC - 240 V AC
Terminal capacity (cable)
2.5 mm² (1x)
1.5 mm² (2x)
Terminal capacity (solid wire)
1 mm² - 2.5 mm²
1.5 mm² (2x)

Export product specification