Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=250x187.5x175mm, for NZM size 1, TVDR
| Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
| Catalog Number |
271527
|
| EAN |
4015082715274
|
| Product Length/Depth |
175 mm
|
| Product Height |
250 mm
|
| Product Width |
187.5 mm
|
| Product Weight |
3.05 kg
|
| Compliances |
IEC
RoHS conform |
| Model Code |
NZM1-XCI23-TVDVR
|
| Used with |
NZM1, PN1, N(S)1
xEnergy Safety Ci |
| Special features |
|
| Type |
xEnergy Safety Ci
|
| Fitted with: |
Transparent cover
Red-yellow for emergency switching off |
| Frame |
NZM1
|
| Enclosure |
CI23-150
|
| Accessory/spare part type |
Others
|
| Degree of protection |
IP65
Other |
| Enclosure material |
Plastic
|
| Rated uninterrupted current (Iu) at max. cross section |
63 A
|
| Terminal for retrofitting of 5th conductor (neutral conductor) |
K50/1
|
| Locking facility |
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
|
| Model |
Surface mounting
|
| Number of poles |
Three-pole
|
| Suitable for |
Emergency stop
|