Download document () of 20

283105
Model code: BFZ-DINS-6/144

Eaton xComfort BF LV systems Final Distribution Boards. DIN rail mounting frame for 24 Module Units per row, 6 rows

General Specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
283105
EAN
4015082831059
Product Length/Depth
60 mm
Product Height
895 mm
Product Width
475 mm
Product Weight
1.75 kg
Compliances
RoHS conform
Model Code
BFZ-DINS-6/144

Product specifications

Used with
DIN rail mounting frame
Accessory consideration
BF flat distribution board
Type
BF flat distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.