Download document () of 20

284217
Model code: XSDMRV0612

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, right, IP30, HxW=600x1200mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284217
EAN
4015082842178
Product Length/Depth
1190 mm
Product Height
45 mm
Product Width
650 mm
Product Weight
17.2 kg
Compliances
RoHS conform
Model Code
XSDMRV0612

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification