Download document () of 20

285228
Model code: BFZ-UTT-DR-3/72

Eaton xComfort BF LV systems Final Distribution Boards. Flush mounted steel sheet door white, transparent with Profi Line handle for 24MU per row, 3 rows

General Specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285228
EAN
4015082852283
Product Length/Depth
35 mm
Product Height
1175 mm
Product Width
550 mm
Product Weight
2.05 kg
Compliances
RoHS conform
Model Code
BFZ-UTT-DR-3/72

Product specifications

Used with
Doors, sheet steel, transparent, with rotary lock
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Version as glazed door
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.