Download document () of 20

303681
Model code: IN63N3-63F-1

IN63N3-63F-1. Switch-disconnector, 3p, 6300 A, fixed

General Specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
303681
EAN
9010238192164
Product Length/Depth
372 mm
Product Height
426 mm
Product Width
887 mm
Product Weight
125.2 kg
Compliances
IEC/EN 60947
Model Code
IN63N3-63F-1

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open switch-disconnector
Number of poles
Three-pole
Amperage Rating
6300 A
Frame
IN63

Technical Data - Electrical

Voltage rating at AC
690 V
Rated insulation voltage (Ui)
1000 V
Rated impulse withstand voltage (Uimp)
8000 V AC
Rated uninterrupted current (Iu) at 50°C
6200 A
Rated uninterrupted current (Iu) at 60°C
5600 A
Rated uninterrupted current (Iu) at 70°C
5100 A
Rated short-time withstand current (t = 1 s)
85 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
65 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
187 kA
Power of withdrawable switch with cassette
1000 W
Closing delay via spring release
40 ms
Opening delay (total)
40 ms
Number of standard mechanical operations per hour - max
60
Utilization category
B
Overvoltage category
III
Pollution degree
3
Lifespan, electrical
3000 operations
Direction of incoming supply
As required

Technical Data - Mechanical

Mounting Method
Fixed
Mounting Method
Fixed
Degree of protection
IP20
IP41 with door sealing frame
IP54 with protective cover
Protection
None
Lifespan, mechanical
5000 operations
8000 operations (switching capacity, with maintenance)

Design verification as per IEC/EN 61439 - technical data

Heat dissipation at rated current with fixed mounting
400 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.