Download document () of 20

315MJ30-7
Model code: 315AMP 415V AC F/PILLAR TYPE J FUSE

Eaton Bussmann series low voltage british standard fuse, 315A, AC 415 V, V88/J, 38 x 110 mm, gU, 82mm fixing centres, type 7

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
315MJ30-7
EAN
5027590476300
UPC
051712531504
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
221.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC
Model Code
315AMP 415V AC F/PILLAR TYPE J FUSE

Product specifications

Amperage Rating
315 A
Fitted with:
Slotted tags
Current type
AC
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Other
Fuse type
MJ30
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
26 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual slotted bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Fuse system E

Export product specification