Download document () of 20

35GN02
Model code: GAUGE PIECE DO2 35A 400V FOR E18

Gauge piece, LV, 35 A, AC 400 V, D02, IEC

General Specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
35GN02
EAN
5027590477741
Product Length/Depth
13.9 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
0.82 g
Compliances
CE
RoHS Compliant
Certifications
IEC
Model Code
GAUGE PIECE DO2 35A 400V FOR E18

Product specifications

Amperage Rating
35 A
Color
Black
Construction size
D02
Type
fuse accessory
Application
E18

Export product specification