Download document () of 20

40AFE

Fuse-link, high speed, 40 A, AC 690 V, DC 500 V, BS88, 18 x 96 mm, aR, BS

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
40AFE
EAN
5027590480031
Product Length/Depth
100 mm
Product Height
22 mm
Product Width
187 mm
Product Weight
45.8 g
Compliances
CE

Product specifications

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
76 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Watt losses
9 W
Fuse shape
Offset slotted bolted tags
Color
None
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
AFE
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.