Download document () of 20

455GREEN

Eaton Crouse-Hinds series EMT set screw type connector, Green, EMT, Straight, Non-insulated, Steel, Two tightening screws, 2"

General Specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
455GREEN
UPC
662277091381
Product Length/Depth
2.53 in
Product Height
2.58 in
Product Width
2.58 in
Product Weight
0.77 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Two tightening screws
Material
Steel
Color
Green
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Trade size
2"
Style
Set screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.