Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (6) C13, Rack, 1U
| Product Name |
Eaton 5P Gen2 UPS
|
| Catalog Number |
5P1150IRG2
|
| EAN |
3553340710315
|
| Product Length/Depth |
509 mm
|
| Product Height |
43.2 mm
|
| Product Width |
438 mm
|
| Product Weight |
14.2 kg
|
| Warranty |
3 year on electronics, 2 year on battery
|
| Compliances |
LVD Directive (CB)
EMC Directive RoHS Directive WEEE Directive Packaging Directive Batteries Directive |
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 UL 1778 CSA-C22.2 CE UKCA Cm Ukr KCC cTUVus BIS |
| Special features |
|
| Topology |
Line-interactive
|
| Form factor |
Rack
|
| Rack size |
1U
|
| Construction type |
482.6 mm (19 inch) device
|
| Color |
Black/silver
|
| Enclosure |
Black/silver
|
| VA rating |
1150 VA
|
| Wattage |
920 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Auto shutdown function |
Yes
|
| Primary frequency - max |
70 Hz
|
| Primary frequency - min |
47 Hz
|
| Input connection |
C14
|
| Input nominal voltage |
230V default (200/208/220/230/240V)
|
| Nominal frequency |
50-60 Hz
|
| Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
| Receptacle |
(6) C13
|
| Number of Outputs C13 |
6
|
| Output waveform |
Sine wave
|
| Voltage |
230V
|
| Output nominal voltage |
230V default (200/208/220/230/240V)
|
| Feed type |
1
|
| Voltage type |
AC
|
| Runtime graph | |
| Battery management |
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
|
| Battery replacement |
User replaceable
|
| Battery rating |
6 V / 9 Ah
|
| Battery type |
Lead-acid maintenance-free (replaceable)
|
| Extended battery capability |
No
|
| Runtime at half load |
12.5 min
|
| Communication |
|
| Expansion slots |
One slot for optional communication card
|
| Ethernet interface |
No
|
| Includes network card |
No
|
| Software compatibility |
Eaton Brightlayer Software suite
|
| User interface |
Multilingual graphical LCD display
|
| Type of interface |
Other
|
| Potential free switch contact |
Yes
|
| Altitude |
3000 m
|
| BTU Rating |
Online: 63, Battery: 465 BTU/hr
|
| Noise level |
<35 dB at 1 meter
|
| Relative humidity |
0-90% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Input voltage - max |
294 V
|
| Input voltage - min |
150 V
|
| Output voltage - max |
240 V
|
| Output voltage - min |
200 V
|
| Secondary frequency - max |
60 Hz
|
| Secondary frequency - min |
50 Hz
|
| Battery quantity |
4
|
| Efficiency at max. load |
98,2
|
| Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0,8
|
| Output voltage range |
230 V (+6%/-10%)
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Runtime at full load |
3
|
| Communication interface |
RS232
USB |
| Power consumption |
17 W
|
| USB interface |
Yes
|
| With communication interface RS-232 |
Yes
|