Download document () of 20
We make what matters work

5SC1500I

Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Tower

General Specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC1500I
UPC
743172045171
Product Length/Depth
410 mm
Product Height
210 mm
Product Width
150 mm
Product Weight
15.2 kg
Warranty
2 year
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
EAC
cTUVus

Additional information

Auto shutdown function
Yes
Color
Black
Construction type
Free standing model
Efficiency at max. load
97
Enclosure
Black
Package contents
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Phase (input)
1
Phase (output)
1
Rack mounting kit
No

Battery specifications

Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery quantity
3
Battery rating
12 V / 9 Ah
Battery replacement
User replaceable
Battery type
Lead-acid maintenance-free (replaceable)
Extended battery capability
No
Runtime graph

Communication

Communication
  • USB port (HID compliant)
  • Serial port (RS232)
Ethernet interface
No
Expansion slots
No
Includes network card
No
Potential free switch contact
No
Software compatibility
Eaton Intelligent Power Protector
Type of interface
Other
User interface
LCD Display

Electrical input

Input connection
C14
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Input nominal voltage
230V default (220/230/240V)
Input voltage range
184-276 V
Nominal frequency
50-60 Hz

Electrical output

Feed type
1
Output nominal voltage
230V default (220/230/240V)
Output power factor
0.7
Output voltage range
230 V (+6%/-10%)
Output waveform
Sine wave
Receptacle
(8) C13
Topology
Line-interactive
VA rating
1500 VA
Voltage
230V
Wattage
1050 W

Environmental

Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0-90% non-condensing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.