Download document () of 20

8500049FULL-0049X

Eaton, Alarms & signalling devices, Fulleon, Symphoni G1 LX LED sounder beacon VAD, Weatherproof, Red flash, White housing (W1) (I SYG1/W1/LX-W/RF/WP)

General Specifications

Product Name
Eaton Symphoni LX Visual alarm device
Catalog Number
8500049FULL-0049X
EAN
4015081802463
Product Length/Depth
100 mm
Product Height
151 mm
Product Width
111 mm
Product Weight
0.2 kg
Compliances
EN

Product specifications

Nominal voltage - max
30 V
Nominal voltage - min
12 V
Type of current
DC
Electricity consumption
0.03 A
Lens color
Colorless
Lamp type
LED
Sound output
100 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
0.99 Kilo Hertz
Frequency sound signal - min
0.65 Kilo Hertz
Construction material
ABS/FR
EN Certified Tones
3
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
3
Voice tones
No
Degree of protection
IP66
Suitable for
Wall Mounting
Cable entry
M20 hole
Light color
Red
Coverage volume
135
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.